IESNA:LM-63-2002
[TEST]P939650
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10565
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
963.7 957.7 945.1 934.1 931.3 932.4 935.7 941.8 947.3 948.9
949.5 957.7 974.7 1002.7 1049.4 1115.3 1195.5 1292.1 1415.7 1562.9
1729.8 1934.1 2181.7 2463.4 2766.6 3092.2 3404.7 3550.2 3337.1 2578.8
1403.1 395.9 121.4 71.9 41.2 17 0
963.7 960.4 947.3 936.3 933.5 934.1 937.4 943.4 948.4 950
951.1 959.9 976.4 1006 1051.6 1118 1199.3 1296.5 1423.4 1570.5
1743 1953.3 2210.8 2486.5 2795.1 3129 3434.9 3566.7 3303.6 2521.1
1337.7 371.2 117.5 65.9 38.4 15.4 0
963.7 959.3 946.7 935.2 930.2 930.8 932.4 935.7 937.9 940.1
943.4 952.8 970.3 998.3 1044.5 1105.4 1183.4 1275.7 1394.8 1540.3
1722.1 1949.4 2216.3 2512.9 2820.4 3146.6 3454.6 3615 3420 2723.2
1616.7 596.4 159.3 79.1 46.7 18.1 0
963.7 957.2 945.1 932.4 925.9 924.2 925.3 925.9 925.9 929.7
935.2 945.6 963.2 990.6 1030.2 1088.4 1165.8 1260.3 1379.4 1524.4
1721 1956 2255.9 2593.6 2939.5 3278.9 3595.8 3774.8 3675.9 3160.8
2170.2 1050 316.3 115.3 56 17.6 0
963.7 957.2 945.6 932.4 924.2 922.6 923.7 923.7 923.7 928
937.9 947.3 962.1 985.7 1021.4 1075.2 1153.2 1250.4 1370.1 1522.8
1724.3 1992.8 2339.3 2749.5 3171.3 3549.1 3853.9 4047.2 4070.2 3806.6
3035.6 1825.9 775.4 197.7 66.4 15.4 0
963.7 955.5 944 930.8 922 920.4 922 924.2 924.2 928.6
939 946.7 958.2 983.5 1021.4 1075.2 1151 1250.4 1372.3 1533.2
1743.5 2032.4 2420.1 2892.9 3372.8 3789.6 4094.9 4322.3 4461.8 4372.8
3790.2 2661.1 1274.6 400.3 85.1 19.8 0
963.7 957.2 945.1 931.3 922.6 920.4 921.5 923.7 923.7 928
937.9 948.4 963.2 987.4 1024.7 1079.6 1156.5 1253.1 1373.9 1526.6
1728.1 1997.2 2345.4 2749.5 3166.9 3552.9 3871.4 4093.3 4122.9 3833
3105.4 1896.2 745.2 192.2 55.5 14.8 0
963.7 958.2 946.7 933 924.2 922 923.7 925.3 926.9 931.3
938.5 950 968.7 996.7 1036.8 1092.2 1170.8 1266.3 1385.5 1534.8
1732.5 1981.8 2283.3 2612.3 2948.9 3288.8 3611.1 3791.8 3668.3 3185.6
2232.3 1073 320.1 120.3 57.1 17.6 0
963.7 959.9 947.8 934.6 927.5 926.4 928.6 933 936.8 940.7
945.6 955.5 974.7 1004.9 1050 1112 1189.4 1283.3 1400.9 1543.1
1723.2 1946.7 2208.6 2494.7 2793.5 3116.4 3433.8 3593.6 3425.5 2848.9
1800.1 707.3 202.6 96.6 51.6 20.9 0
963.7 961 948.4 935.2 929.1 928.6 932.4 940.1 946.7 950.6
954.4 964.3 982.4 1013.2 1060.4 1126.8 1208.1 1306.4 1427.2 1573.3
1742.4 1952.7 2194.9 2466.7 2755.6 3075.7 3380.5 3500.2 3274 2541.4
1392.6 419.5 127.9 64.8 34.6 13.7 0
963.7 960.4 948.4 935.2 929.1 929.1 933 940.1 947.3 950.6
953.9 962.1 980.8 1009.9 1056.5 1121.3 1202.1 1304.8 1426.1 1564.5
1730.9 1932.4 2173.5 2447 2722.6 3042.8 3354.1 3501.3 3310.2 2617.8
1483.2 466.2 135.1 70.3 36.2 12.6 0
